??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIC 1I3-P2A16-R01K01-C03
HELP_VARIABLE
Company
Balluff
Description
Inductive couplers BIC
Bill of material
BALLUFF BIC 1I3-P2A16-R01K01-C03
VERF
Availability
Available
BC
Order code
BIC003N
TC
Product identifier
BIC 1I3-P2A16-R01K01-C03
PX
Product view
40944_01
ICON
ROT
Rotation
W
Weight
0.421 Kg
TRAFFIC
Customs number
85176200
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Function = Signal transmission, Signal type = unidirectional, Digital outputs = 8x PNP, Transmission distance = 1...3 mm, Component = Base, Connection = Connector, M16 Series 423, 3-pin, Rated operating voltage Ue = 24 VDC, Housing material = PET, Dimension = 88 x 93 x 45 mm, Ambient temperature = 0...70 °C, IP rating = IP67
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.